Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals



Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. The PMH-24V100WCAA offers universal input from 85Vac to 264Vac with nominal output voltage of 24V. The highly efficient convection cooling construction can operates from -20°C to 70°C.
 
The PMH series is specifically designed for household electrical appliances with safety approvals including IEC/EN 60335-1 and IEC/EN 61558-2-16. In addition the product meets the EMC approvals to EN 55014-1 and EN 55014-2 for household appliances without extra EMI filter required.
 

Highlights & Features

  • Universal AC input voltage
  • Full corrosion resistant aluminium case
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Designed for household appliances according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Versatile connector options (IP20, Front Face, Harness types)

 


The product is now ready for order placement. 

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 
 

İlgili Haberler

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

Daha Fazla

Delta Extends 80W model to CliQ M series of DIN Rail Power Supply

Delta Electronics is extending the CliQ M DIN Rail Power Supply series with the DRM-24V80W ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!