Delta’s Industrial Panel Mount Power Supply PMR Series Expansion: Unveiling the New High-Performance 150 W and 600 W Models with Active PFC




Delta proudly announced the addition of 150W and 600W models to its panel mount power supply PMR Series with maximum power outputs of up to 158.4 W and 600 W respectively, a testament to Delta’s capability to offer a diverse range of power outputs to meet market demands. The two models offer nominal voltage options of 12 V, 24 V, 36 V, and 48 V. Featuring the 1U low-profile form factor, the two models are suitable for limited-space installations, such as factory automation, machinery, household appliances, vending machines, and test & measurement equipment.


Like the previous generation of the PMR series, the newly launched models feature built-in active power factor correction (PFC) to reduce electricity loss during the distribution process. They also have a -30°C to +70°C wide operating temperature with -40°C cold start to ensure stable operation under rigorous environments. The two models also feature safety designs, including SCP (short circuit protection), OCP (over current protection), and OVP (over voltage protection).


In addition, they conform to the IEC/EN/UL 62368-1, a standard for major international electrical safety among IT sectors, and audio/video equipment and household appliances safety standards IEC/EN 60335-1, IEC/EN 61558-1/-2-16. They also comply with harmonic current standards IEC/EN 61000-3-2 Class A and Class D, providing improved efficiency and reduced power consumption.


Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC circuit
  • No load power consumption < 0.5 W (150 W) / 1.5 W (600 W)
  • Built-in remote ON/OFF and remote sensor for 600 W models
  • Low profile design for 1U installation
  • IEC/EN 60335-1, IEC/EN 61558-1/-2-16 household appliance standards
  • Wide operating temperature -30°C to 70°C (-40°C cold start)



  • İlgili Haberler

    Delta Introduces 24V/10A Output to its CliQ II Two Phase Series

    Delta Electronics extends the CliQ II DIN rail power supply series with 24V/10A output for ...

    Daha Fazla

    New Compact PMC Series 24V 600W with Remote Sense

    Delta’s latest 24V 600W power supply is now 20% smaller. As part of the PMC Series of pa ...

    Daha Fazla

    Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series

    The PMT Panel Mount Power Supply series is now available with 100W and 150W output powe ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!