Delta Introduces 24V/10A Output to its CliQ II Two Phase Series


Delta Electronics extends the CliQ II DIN rail power supply series with 24V/10A output for input at two phase 2 x 180-550Vac (for L-L); single phase 180-305Vac (for L-N) and 254-780Vdc. The DRP-24V240W2BN features wide AC input voltage for single or two phase range. Such feature can protect the power supply from damage when user accidentally apply a two phase input on the single phase power supply. Other advantages include reduced external input protection components and improved installation time since there is only two phase connection.

The product offers 120% Power Boost lasting for 3 seconds. Like the rest of the CliQ family of products, conformal coating is applied on the PCBAs to protect against common dust and chemical pollutant often found in harsh industrial environments. Other major safety approvals are included.

Highlights & Features

  • Designed for single phase input 180-305Vac (for L-N) or 2 of 3-Phase system 2 x 180-550Vac (for L-L) or 254-780Vdc
  • Compact and corrosion resistant aluminium casing
  • High Efficiency > 90% and Power Boost of 120% for 3 seconds
  • Built-in constant current and hiccup during overload protection
  • Built-in DC OK Contact
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Overvoltage / Overcurrent / Over Temperature/ Short Circuit Protections

Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

İlgili Haberler

New PMH Series of Low Profile Panel Mount Power Supply with EN 60335 Household Appliance Approvals

Delta has added 4 low profile panel mount power supply models to PMH series. The new produ ...

Daha Fazla

Delta Expands MEA Series with New Compact Class II 65 W Medical Adapters

Delta has expanded its medical adapter MEA Series with 65 W models Class II double iso ...

Daha Fazla

Delta Adds 24V 240W Model to the CliQ M Series of DIN Rail Power Supply

Delta Electronics has added a 24V 240W (DRM-24V240W1PN) new model to the CliQ M series of ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!