Delta Adds 24V 240W Model to the CliQ M Series of DIN Rail Power Supply




Delta Electronics has added a 24V 240W (DRM-24V240W1PN) new model to the CliQ M series of DIN rail power supply. The CliQ M series is the slimmest amongst the CliQ family. Like the rest of the models in the CliQ M series, the DRM-24V240W1PN is designed according to major industrial and maritime safety standards in order to fulfill the stringent demands in maritime applications. Some of the features include built-in DC OK contact, LED indicator for DC OK/ Overload and full power from -25°C to +60°C operation at 5,000m or 16,400 ft. altitude.


The DRM-24V240W1PN has built-in active PFC and high efficiency of 94.8% typ. @ 230Vac. The CliQ M series is also the first series in the CliQ family to feature Advanced Power Boost (APB). APB works in such a way when large outrush current due to faulty load on a current path of a multiple loads connection is detected by APB, APB will trip the circuit breaker on that current path. This thus prevents the connected system from shutting down while the other connected current paths continue to operate without interruption.

Highlights & Features:

  • Universal AC Input voltage range
  • High efficiency 94.8% typ. @ 230Vac
  • Power Boost of 150% up to 7 seconds
  • Advanced Power Boost (APB) – Prevents system shutdown due to faulty load on a multiple loads connection
  • DNV GL approval for maritime applications
  • Built-in DC OK Contact and LED indicator for DC OK/ Overload
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants 



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications

Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop ty ...

Daha Fazla

Delta Extends CliQ II Buffer Module for Output Current up to 40A

Delta Electronics is extending the CliQ II buffer module - DRB-24V040ABN to support 24V s ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!