Delta Extends CliQ II Buffer Module for Output Current up to 40A



Delta Electronics is extending the CliQ II buffer module - DRB-24V040ABN to support 24V system for up to 40A load with minimum buffering time of 0.2 second or up to 8 second at 1A load. The Buffer Module utilizes maintenance-free electrolytic capacitors to store energy, thus eliminating the need for periodic replacement as compared to costlier batteries which also have shorter functional life span.
 
The DRB-24V040ABN offers flexible operating buffering-voltage modes at fixed mode for 22Vdc or dynamic mode for Vin -1V and comes with comprehensive protection features- overcurrent/overload, short circuit and reverse polarity protections. Conformal coating is applied on the PCBA to protect against common dust and chemical pollutants in harsh industrial environments. Other major safety approvals are included.
 

Highlights & Features

  • Full corrosion resistant aluminium chassis
  • Minimum buffering time of 200ms @ 24V/40A
  • Flexible operating buffering voltage modes:
    • Fixed mode at 22Vdc
    • Dynamic mode for Vin -1V
  • Supports parallel connection to extend buffering time
  • Conformal coating on PCBA to protect against chemical and dust pollutants

Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

İlgili Haberler

New 200 W MEP Series Medical Power Supply with Convection Cooling and Low-Profile Design

Delta launches the new 200 W output model (MEP-200A24J) for the MEP series medical power s ...

Daha Fazla

Delta Expands the DIN Rail Power Supply Chrome II Series with the Low-Power Models for Wider Applications

Delta expands the DIN rail power supply Chrome II Series with the new 15 W model, whic ...

Daha Fazla

Delta Extends PMC Panel Mount Power Supply Series with 48V 150W Product

The PMC Panel Mount Power Supply series now offers 150W output power with 48V output vo ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!