Delta Expands the DIN Rail Power Supply Chrome II Series with the Low-Power Models for Wider Applications


Class II DIN rail power supply Chrome II Series for home and building automation


Delta expands the DIN rail power supply Chrome II Series with the new 15 W model, which offers 5 V, 12 V, 24 V optional outputs, and a 5 V selection of the existing 30 W version. Both feature slim widths of 18 mm (15 W output type) and 35 mm (30 W output type) , allowing the application to low-power-required and space-limited equipment such as smart home systems, building automation, and industrial control panels.


The Chrome II Series features -40°C to 70°C operating temperature and up to 50°C full load power delivery, ensuring reliable performance in challenging environments. The Series conforms to the Class II double isolation design which spares earth connection and compact design to be aligned with DIN 43880, a standard defined dimension for distribution boards of building control and automation systems. It also complies with the DoE Level VI standards and features low no-load power consumption, reducing unnecessary energy consumption for clients.


The Series is certified to IEC/EN 60335-1 and IEC/EN 61558-1/-2-16 standards, ensuring electrical safety for building automation and household appliances. Additionally, the Chrome II Series meets IEC/EN/UL 62368-1 and IEC/EN/UL 61010-1/-2-201 standards for industrial applications. It also conforms to the NEC Class 2 and Limited Power Source (LPS) for environmental protection, highlighting Delta’s commitment to environmental sustainability.


Highlights & Features

  • Class II, double isolation (no earth connection required)
  • Conforms to the universal AC input range and DC input (only for the 15 W models)
  • Meets DIN 43880 for building automation
  • Low no-load power consumption and compliance with DOE VI efficiency standards
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III











İlgili Haberler

Delta Launches the Ultra Compact Sync DIN Rail Power Supply Series

Delta launches the ultra compact Sync DIN rail power supply series with the first model o ...

Daha Fazla

Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor

Delta expand its MEP Series open frame medical power supplies with the launch of the new 1 ...

Daha Fazla

Delta Adds 27V 150W Model in 3"x5" Footprint to the PJT series of Open Frame Power Supply

Delta Electronics had added the PJT-27V150WBNA to the PJT series of open frame power suppl ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!