Delta Adds 27V 150W Model in 3"x5" Footprint to the PJT series of Open Frame Power Supply



Delta Electronics had added the PJT-27V150WBNA to the PJT series of open frame power supply. The PJT-27V150WBNA offers 27V/5.55A output and built-in standby output 12V/0.5A. The 3”x5” product comes with universal AC input voltage range at 90Vac to 264Vac, is usable worldwide and features built-in Power Boost of 175W for 5 seconds. The highly efficient convection cooling design enables optimum thermal management for high power efficiency up to 89.5%. With built-in active PFC, PJT-27V150WBNA complies to major international safety standard IEC/EN/UL 60950-1 standards and EMI to EN 55022, Class B.


Highlights & Features:

  • Built-in active PFC with up to 89.5% efficiency
  • Power Boost 6.48A at 27V for 5 seconds
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Convection cooled operating temperature range from -10°C to +70°C
  • Built-in standby output 12V/0.5A
  • High MTBF > 700,000 hrs as per Telcordia SR-332


Typical Applications:




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 

İlgili Haberler

New Compact PMC Series 24V 600W with Remote Sense

Delta’s latest 24V 600W power supply is now 20% smaller. As part of the PMC Series of pa ...

Daha Fazla

750W MEB Series for Medical, ITE and Home Appliances

Delta Electronics announces a new 750W output power supply to MEB Series of medical encl ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!