Delta Launches New 48 V Selection for Its DIN Rail Power Supply Force-GT Series 3-Phase Model to Empower Industrial Innovation


3-Phase 48V 480W & 960W DIN rail power supply Force-GT Series


Delta adds the latest 48 V model for its high-end DIN rail power supply Force-GT Series’ 3-phase type, allowing more voltage output options for clients. The new 48 V model features 480 W and 960 W power and can deliver the reliable 48 V output essential for advanced, high-stability industrial equipment such as networking, electrical vehicle charging stations, semiconductor machinery, smart manufacturing systems, and industrial robots.


The new model achieves impressive power conversion efficiency of up to 95.5% for the 480 W model and 96% for the 960 W model, minimizing energy consumption and operating costs. It also has a wide operating temperature range of -40°C to 70°C (2.5%/°C derating when temperature passes 55°C). Its protective coating also enhances durability and reliability to perform in challenging environments.


Being certified to major safety standards and designed to meet heavy industry and semiconductor requirements, the new model provides highly efficient, stable power solutions for customers worldwide.


Highlights & Features

  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 55°C
  • Ultra-slim design
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBA to protect against common dust and chemical pollutants






Delta's Force-GT Series DIN rail power supply

Force-GT Series

The Force-GT Series DIN rail industrial power supply features high power density and high efficiency. The Series’ electromagnetic radiated and conducted emissions are compliant with heavy industrial Class B Emission standard and Immunity standard, and complies with environmental protection standards RoHS Directive.



İlgili Haberler

New 25W 2” x 3” Medical Power Supply

Delta Electronics unveils the new 25W output under the MEP series of medical power sup ...

Daha Fazla

Cost Effective 35-350W PMT2 Series in Low Profile Design

Delta PMT2 panel mount power supply series now offers power ratings of 35W, 50W, 75W, 10 ...

Daha Fazla

Delta Introduces 24V/10A Output to its CliQ II Two Phase Series

Delta Electronics extends the CliQ II DIN rail power supply series with 24V/10A output for ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!