Delta PMT Panel Mount Power Supply Series is now Available in 12V 350W



Delta Electronics has extended our PMT panel mount power supply series with output power at 12V 350W. The product comes with two connector options consisting of Terminal Block and Front Face connectors. Delta’s PMT series of panel mount power supplies can meet the price demand of cost competitive markets without compromising the quality of the components and product specifications.

The PMT-12V350W1A☐ features AC input voltage selectable by switch in a tough metal casing. It can operate with a wide temperature range from -10°C to +70°C and can withstand shock and vibration according to IEC 60068-2 standard. The PMT-12V350W1A☐ will have no output power de-rating from 100Vac to 132Vac & 200Vac to 264Vac which means full power in a wider voltage range rarely found in other brands.

Highlights & Features:

  • AC input voltage selectable by switch
  • Full corrosion resistant aluminium casing
  • Built-in automatic fan speed control circuit
  • MTBF > 700,000 hrs. as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections



Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 

İlgili Haberler

Delta Releases New Slim 240 W Panel Mount Power Supply with Built-in Active PFC

Delta expands its panel mount power supply PMR series by releasing the new 240 W model, ...

Daha Fazla

Introducing PMC 24V 150W Wide Range Power Supply

Delta Electronics has added another 24V Panel Mount Power Supply series to th ...

Daha Fazla

Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications

Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop ty ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!