Introducing PMC 24V 150W Wide Range Power Supply



Delta Electronics has added another 24V Panel Mount Power Supply series to the popular PMC series. Power Factor Correction (PFC) is designed into this model which operates at 24V output with 150W power rating at wide range input of 85Vac to 264Vac (PMC-24V150W1BA). Its active PFC of >0.99 @ 115Vac significantly improves the harmonic current levels to meet EN61000-3-2 standard and also reduces energy consumption. The lightweight and tough aluminum body weighs less than 540Grams and has a high efficiency of >89% with a typical MTBF of 700,000 hours which is one of the highest in the market. The product has several protection features including overvoltage, overcurrent and over temperature.

Brand Comparison



PMC-24V150W1BA IS NOW AVAILABLE FOR SHIPMENT.


For more information and enquiries, please visit Delta standard power supplies homepage at www.DeltaPSU.com.

İlgili Haberler

Space Saving with New Delta LYTE II Series 120W and 240W

Delta’s newest LYTE II series of DIN Rail Power Supply is up to 30% slimmer compared to it ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!