Expanding the Spectrum of the PMT2 Series Panel Mount Power Supplies: Delta Introduces the New 600 W Model with Robust 200% Peak Power


Delta expands its PMT2 Series panel mount power supplies with the new 600 W model


As industrial equipment becomes more compact while demanding higher power, Delta expands its PMT2 Series panel mount power supplies with the new 600 W model - PMT-600W. Delivering 600 W of continuous power across 12 V, 24 V, 36 V, and 48 V output options, it also provides a selectable AC input range (90–132 VAC / 180–264 VAC), ideal for diverse applications such as factory automation, industrial equipment, and commercial vending.


To maximize cabinet space and system stability, the Series features a 1U low-profile enclosure measuring 225 × 124 × 41 mm (8.86 × 4.88 × 1.61 inches). Built for full operational resilience, it endures 300 VAC input surges for up to 5 seconds against grid fluctuations, while delivering 200% peak power for 5 seconds to sustain heavy load startups.


Tailored for demanding industrial settings, the unit operates across a wide temperature range of -40°C to +70°C with cold-start capability down to -40°C. Furthermore, an efficient cooling fan and comprehensive protection, including short circuit (SCP), overcurrent (OCP), overvoltage (OVP), and overtemperature (OTP), safeguard reliable performance and minimize unexpected downtime. Beyond its rugged durability, this robust model is certified to IEC/EN/UL 62368-1, facilitating seamless integration into global industrial power systems for equipment manufacturers.


Highlights & Features

  • Switch-selectable AC input range: 90–132 VAC / 180–264 VAC
  • Withstands 300 VAC input surges for up to 5 seconds
  • Delivers 200% peak power for 5 seconds
  • Compact 1U low-profile with 41 mm height
  • Certified to IEC/EN 62368-1 standard
  • Wide operating temperature -40°C ~ 70°C











İlgili Haberler

New 3-Phase with Maritime Approvals

Delta Electronics has added 2 new 3-phase models to the CliQ M series of DIN rail power su ...

Daha Fazla

Introducing 24V 10W and 24V 100W Chrome DIN-Rail Power Supplies

Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets whi ...

Daha Fazla

Delta’s New JPVO S24 Series Drives Outdoor Signage and Strip Lighting

Delta launches its next-generation JPVO S24 Series constant voltage LED drivers, tailo ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!