New 3-Phase with Maritime Approvals




Delta Electronics has added 2 new 3-phase models to the CliQ M series of DIN rail power supply. DRM-24V480W3PN and DRM-24V960W3PN comes with Advanced Power Boost (APB) to ensure continued system operation when there is a large inrush current detected due to faulty load on a multiple load connection.


The 3-phase models are designed in an extremely compact size and can operate full power up to +60°C, over a wide input range for 3-phase from 320Vac to 575Vac or 2-phase from 380Vac to 575Vac. It includes international approvals IEC/EN 62368-1, IEC/EN 61558-2-16, IEC/EN 61010-1 and UL 508. All models are fully compliant with RoHS Directive for environmental protection.


    Highlights & Features

    • Built-in constant current circuit for charging application
    • Full power from -25°C to +60°C @ 5,000m (16,400 ft.)
    • Power Boost of 150% up to 7 seconds
    • Advanced Power Boost (APB) – protect system and ensure continuing operation when large inrush current detected due to faulty load on a multiple load connection
    • DNV GL and ABS approvals for maritime applications
    • Built-in DC OK Contact and LED indicator for DC OK/ Overload
    • Conformal coating on PCBAs to protect against common dust and chemical pollutants




    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    İlgili Haberler

    Delta Extends CliQ DIN Rail Power Supply Series with 48W Power Rating at 24V Output Voltage

    Delta Electronics is introducing the new DRP-24V48W1AZ to the popular CliQ DIN Rail pow ...

    Daha Fazla

    Delta Introduces Two New 100W Dual Output Models from the PMT Series

    View PMT-D1V100W1AA and PMT-D2V100W1AA product specifications   Delta El ...

    Daha Fazla

    All Delta Standard Power Supplies Comply with RoHS Directive 2011/65/EU

    Frequently Asked Questions What is RoHS, and do Delta Standard Power Supplies com ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!