Delta’s New JPVO S24 Series Drives Outdoor Signage and Strip Lighting


JPVO S24 Series constant voltage LED drivers


Delta launches its next-generation JPVO S24 Series constant voltage LED drivers, tailored to power the most demanding lighting applications with unrivaled reliability, safety, and energy efficiency. The new JPVO S24 Series provides stable 24 VDC output in 30 W, 60 W, 100 W, and 150 W models, applicable to a wide range of uses, from outdoor signage to decorative strip lighting and refrigerated display cases. Succeeding the previous models, the series ensures bright, consistent illumination across all projects and environments.


The JPVO S24 Series ensures both safety and robustness, including IP67 waterproof protection for extreme weather exposure and enhanced short-circuit protection against fire hazards. For continuous illumination from signage installations to LED strip lighting, the JPVO S24 Series adopts advanced power management to deliver significant energy cost savings. Critically, its high efficiency and built-in safety provide supermarkets and convenience stores with the reliability required to maintain refrigerated display cases well-lit and products attractive 24/7.


With a major upgrade to the latest J55015(H29) EMI standard, the JPVO S24 Series thereby facilitates lighting's seamless operation alongside sensitive electronics, such as security cameras and communication systems, which are vital for retail, transportation hubs, and smart city environments.


Simply upgrade to Delta's new JPVO S24 Series for a safer, smarter, and enhanced solution, achieving superior performance and reliability in highly demanding signage and lighting projects.


Highlights & Features

  • 24 VDC constant voltage design
  • High efficiency and reliability
  • Wide operating temperature range
  • IP67 waterproof rating for outdoor use
  • Enhanced short-circuit protection against fire
  • 10mm elevated for indoor use











İlgili Haberler

Delta Extends 80W model to CliQ M series of DIN Rail Power Supply

Delta Electronics is extending the CliQ M DIN Rail Power Supply series with the DRM-24V80W ...

Daha Fazla

New 600W LED Driver with 10kV High Surge Immunity

Delta Electronics’ latest range of 600W LED drivers comes rigorously tested for both indoo ...

Daha Fazla

New 3-Phase with Maritime Approvals

Delta Electronics has added 2 new 3-phase models to the CliQ M series of DIN rail power su ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!