Space Saving with New Delta LYTE II Series 120W and 240W



Delta’s newest LYTE II series of DIN Rail Power Supply is up to 30% slimmer compared to its LYTE I version. It can help to save precious installation space. The series offers choices of 12V, 24V and 48V nominal output voltages in 120W and 240W. The overcurrent protection is designed to operate in constant current mode, which makes the LYTE II series suitable for inductive and capacitive load applications.


Certifications and approvals include IEC 60950-1, IEC/EN/UL 62368-1, IEC/EN 61010-1 & 61010-2-201, CCC, EAC and RoHS Directive. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard.


    Highlights & Features

    • Universal AC input voltage range
    • Built-in constant current circuit for reactive loads
    • Operate from -30°C to +70°C with -40°C Cold Start
    • Reduced no-load power consumption
    • Compliance with DOE VI Energy Standard
    • Compliance to SEMI F47 @ 200Vac



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


    İlgili Haberler

    New IMA series 2000W 48V with up to 95 Percent Efficiency

    Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

    Daha Fazla

    Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series

    Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail ...

    Daha Fazla

    750W MEB Series for Medical, ITE and Home Appliances

    Delta Electronics announces a new 750W output power supply to MEB Series of medical encl ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!