New Power Supply with Integrated DC-UPS Function - PJU Series in 2” x 4” Footprint




Delta PJU series, the new open frame power supply comes with integrated DC-UPS function. The PJU-60W, is designed to operate with an external 12Vdc or 24Vdc SLA battery. They will switch over to battery mode operation (batteries not included) seamlessly to prevent system downtime in the event of power disruption or unexpected loss of AC input power. The diagnostic monitoring signals available in this series, for AC OK and Battery Low status can alert the user.


The two PJU models are rated at 13.8V/3.5A (PJU-13V60WCBA) or 27.6V/1.4A (PJU-27V60WCBA). The main output channel and battery channel will operate in CC-CV mode to maintain voltage regulation of main output channel while charging the external battery. This series has high efficiency up to 89% @ 230Vac and wide operating temperature range from -20°C to +70°C with convection cooling design. Metal chassis and cover is available as an option for different installation requirements.


In view of IEC/EN/UL 60950-1 standards expiring in December 2020, the PJU series will come certified with IEC/EN/UL 62368-1 approval. They also meet China safety approval according to GB4943.1 and comply to EMI according to EN 55032 Class B. The series is suitable for security systems, emergency lighting applications and various other applications requiring battery backup.


Highlights & Features

  • Universal AC input voltage range
  • Small Footprint 2” x 4”
  • Zero switch over time from loss of AC to battery operation
  • Protection against reverse polarity battery connection
  • Built-in diagnostic monitoring for AC OK and Battery Low status
  • Overvoltage / Overcurrent / Over Temperature / Short circuit Protections
  • Built-in over current and short circuit protection in Buffering (battery discharging) mode operation



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets

Delta has added a new DC-UPS module for security and industrial applications. The DRU ...

Daha Fazla

Delta Introduces the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta introduces the first model in its new PMR panel mount power supply series. The PMR ...

Daha Fazla

Introducing PMC 24V 150W Wide Range Power Supply

Delta Electronics has added another 24V Panel Mount Power Supply series to th ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!