New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets




Delta has added a new DC-UPS module for security and industrial applications. The DRU-24V10ACZ module requires less installation space due to its flat body measuring only 55.6 mm thick and 91 mm tall. The tough plastic case has flame retardant properties certified to UL 94V-0 specification. The DC-UPS module provides backup support to 24Vdc system using an external battery capacity from 3.3AH to 12AH for backup time up to 37 mins typ. with 10A load, 12AH battery. Potential free contacts provides various battery management signals and a LED indicator for battery operating status. The highly efficient convection cooling design has a wide operating temperature range from -20°C to +60°C and certify to major safety approvals including IEC/EN/UL 60950-1 for ITE and UL 508 for Industrial.


Highlights & Features

  • Suitable for 24V system up to 10A
  • Zero switch over time from loss of DC input to battery operation
  • Built-in diagnostic monitoring for DC OK, Discharge and Battery Fail by relay contacts
  • Full power over entire operating temperature range from -20°C to +60°C
  • LED indicator for DC OK, Battery Charging, Battery Discharging, Battery Fail and Battery Reverse Polarity
  • Overvoltage / Overcurrent / Over temperature / Short circuit protections




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 



İlgili Haberler

Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

Daha Fazla

Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series

The PMT Panel Mount Power Supply series is now available with 100W and 150W output powe ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!