Delta Introduces the Low Profile PMR Panel Mount Power Supply Series for LED Signage



Delta introduces the first model in its new PMR panel mount power supply series. The PMR series is designed for LED signage application where efficient heat dissipation for the components are crucial in a low profile control cabinet. At only 30mm height and encased in a full corrosion resistant aluminium casing, the PMR series is made for installation in narrow space. The PMR-5V320WCAA has built-in active PFC circuit which provides high power factor values and conform to harmonic current IEC/EN 61000-3-2, Class A and Class D. Another excellent feature in the PMR-5V320WCAA is its built-in fan with automatic speed control that provides highly efficient thermal management.
 
Other safety approvals include IEC/EN/UL 60950-1 for Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B. All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection.
 

Highlights & Features

  • Universal AC input voltage
  • Automatic fan speed control
  • Full corrosion resistant aluminium casing
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Low profile design for 1U installation
  • High MTBF > 700,000 hrs. as per Telcordia SR-332
     


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 
 

İlgili Haberler

New 500W Enclosed Medical Power Supply with Built-in Fan

Delta Electronics has added a 24V 500W output to MEB Series of enclosed medical power su ...

Daha Fazla

Cost Effective 35-350W PMT2 Series in Low Profile Design

Delta PMT2 panel mount power supply series now offers power ratings of 35W, 50W, 75W, 10 ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!