New 500W Enclosed Medical Power Supply with Built-in Fan




Delta Electronics has added a 24V 500W output to MEB Series of enclosed medical power supply for medical applications. The MEB-500A24F model comes with built-in fan and active PFC. It operates on universal AC input range from 90Vac to 264Vac and has a wide operating temperature of -20°C to +70°C. Addition features include low leakage current of 0.3mA at single fault condition, Type BF Patient Access Leakage Currents, electric shock protection compliance with 2 x MOPP requirements and Power Good signal.


The MEB-500A24F comes with both medical and ITE safety approvals, including UL/CE/CCC, and CB certification. The product is certified for EMC standards according to EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment; and, compliance with EN 55032 for Industrial Technology Equipment (ITE) radiofrequency equipment. Full compliance with RoHS Directive (EU) 2015/863 for environmental protection is included.


Highlights & Features

  • Compliant with IEC 60601-1-2 Ed.4 Requirements
  • High Power Density
  • Built-in Remote On/Off
  • 5V / 1A Standby Output
  • 12V / 0.5A Fan Output for System
  • Conformal Coating on PCB



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

CliQ II DIN Rail 48V 120W (2.5A)

Global power supply manufacturer Delta Electronics has announced the launch of CliQ II 48V ...

Daha Fazla

Delta Launches 1500 W Compact-Sized MEB Series for Medical and ITE

Delta expands the MEB Series with the launch of the 1,500 W medical grade enclosed power ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!