Delta introduce 5W wall mount adapters of 5V and 6V and two 24V Class II 60W and 90W desktop type adapters


Delta’s Medical Power Solution is pleased to introduce the following new products:
  • Two small size and light weight 5 Watt wall mount adapters of 5 Volt and 6 Volt outputs, respectively.
  • Two 24 Volt desktop type adapters with Class II (Two Wire) Input of 60 Watts and 90 Watts.
 
These products series are certified to IEC60601-1 3rd edition for medical equipment and IEC60950-1 2nd edition (2005) for Information Technology Equipment.   
 
These products feature low touch current, electric shock protection that complies with 2 x MOPP (Means Of Patient Protection) for use as medical device in hospital and non-hospital environment.  Risk Management Reports are available for all products upon request.  
 
For additional information please view the datasheet; or, contact your local sales representative or distributor in your region.

İlgili Haberler

Delta Adds 24V 240W Model to the CliQ M Series of DIN Rail Power Supply

Delta Electronics has added a 24V 240W (DRM-24V240W1PN) new model to the CliQ M series of ...

Daha Fazla

Delta PMH Series of Panel Mount Power Supply with NEC Class 2 Approval for Household Applications

Delta Electronics extends the PMH series of panel mount power supply w ...

Daha Fazla

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!