Chrome DIN Rail Power Supply Series is Now Available with 5V Output Voltage Suitable for Controller Unit



Delta Electronics extends its Chrome DIN rail power supply series with the addition of a compact 5V output voltage product suitable for controller unit which provides 7.5W output power. The Class II double isolation power supply is designed for use in small cabinets where space and product safety are of utmost importance. The DRC-5V10W1AZ requires less installation space with its compact body measuring only 55.6mm thick and 91mm tall. The design not only does not require earth connection, it also has very low leakage current and is thus especially useful for home automations and the food and beverage industry.
 

Highlights & Features

  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage and full power up to 55°C
  • Power will not de-rate for the entire input voltage range
  • Efficiency > 77.0%
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections

 


YOU MAY PLACE YOUR ORDERS NOW.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

New Compact DC-UPS Module Up to 10A for Security and Industrial Applications Use in Small Cabinets

Delta has added a new DC-UPS module for security and industrial applications. The DRU ...

Daha Fazla

Delta Introduces CliQ II DC-UPS Module with Battery Management

Delta Electronics introduces CliQ II DC-UPS module to support 24V system with up to 40A o ...

Daha Fazla

Delta Expands MEA Series with New Compact Class II 65 W Medical Adapters

Delta has expanded its medical adapter MEA Series with 65 W models Class II double iso ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!