Delta Introduces CliQ II DC-UPS Module with Battery Management



Delta Electronics introduces CliQ II DC-UPS module to support 24V system with up to 40A output and back up time of 4.5 minutes for 15AH battery capacity. DRU-24V40ABN DC-UPS module offers a wide input voltage from 24-28V and a wide operating temperature range from -20°C to +60°C. This DC-UPS module comes with potential free contacts for battery management signals and LED indicator for battery status.
 

Highlights & Features

  • Full corrosion resistant Aluminium chassis
  • Suitable for 24V system up to 40A 
  • Built-in relay contacts for DC OK, Discharge and Battery Fail
  • LED indicator for DC OK, battery Fail, battery reverse polarity and battery discharge
  • Wide operating temperature range from -20°C to +60°C
  • Conformal coating option on PCBA to protect against chemical and dust pollutants
     


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 
 

İlgili Haberler

Delta Extends CliQ II Series with 24V/5A Output in Two Phase Range

Delta Electronics is extending the CliQ II DIN rail power supply series with a new model ...

Daha Fazla

Delta AC-DC Medical Adapter MEA Series Expanded with a New Compact 90 W Output Model

Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W o ...

Daha Fazla

The New PJL Open Frame Power Supply for Lighting Applications

Delta Electronics’ newest PJL series of open frame power supply is specifically targeted f ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!