Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems



Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and battery modules for uninterruptible systems. All matched together, the CliQ M Series power supplies and modules are set to reduce production downtime during power failures.


The three new DC-UPS modules for the CliQ M Series offer various output currents of 10 A (DRU-24V10AMN), 20 A (DRU-24V20AMN) and 40 A (DRU-24V40AMN), and a wide input voltage range from 18 - 30 Vdc. They can support a battery charge at 18 Vdc and a 150% power boost function in 24 V systems. In addition, the charging current (optional) and the buffering time are selectable according to user needs.


The CliQ M battery module (DRN-24V7AAEN) is designed to support 2 x 12 V 7.2 AH lead-acid batteries for 24 V system as backup power. The battery module has a built-in battery voltage indicator to easily monitor the battery status during operation.


Over temperature protection is available when using the CliQ M battery module together with the DC-UPS modules. The combination also helps to extend battery life and makes a better power solution for uninterruptible systems in a wide range of applications, such as industrial automation, factory automation, machine automation, and more.



The CliQ M Series Set for Uninterruptible Systems:







Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta Launches New PMU Series of Power Supply for Security System and DC-UPS Applications

Delta Electronics releases a brand new AC/DC panel mount power supply series with integrat ...

Daha Fazla

Delta Electronics Extends ATEX Certification in the CliQ Series of Power Supply

Delta’s CliQ and CliQ II DIN rail power supply and module series have more models now cer ...

Daha Fazla

Delta Launches CliQ II 48V Series

Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!