Delta Chrome DIN Rail Power Supply Series is Now Available in 60W with 24V Output Voltage



Delta Electronics extends its Chrome DIN rail power supply series with a 60W product offering 24V output voltage. The Class II double isolation power supply is designed for use in compact cabinets. The DRC-24V60W1AZ requires less installation space with its compact body measuring only 55.6mm thick and 91mm tall. The design not only does not require earth connection, it also has very low leakage current and is thus especially useful for home automations and the food and beverage industry.
 

Highlights & Features 

  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage and full power up to 55°C
  • High Efficiency > 88.0%
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
  • International safety approvals to ITE and Industrial 
 


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Chrome DIN Rail Power Supply Now Available in 30W with 12V Output Voltage

Delta Electronics extends its Chrome DIN Rail Power Supply series with a 30W produc ...

Daha Fazla

Delta Launches 200 W and 150 W PMT2 Series Low Profile Power Supply for ITE and Household Applications

Delta has expanded the PMT2 Series low profile power supply by adding the 200 W (AC ...

Daha Fazla

300W 3” x 5” Open Frame Power Supply for IEC/EN 60335 and IEC/EN 61558 Applications

Delta Electronics introduces the new PJH series of open frame power supply with 300W outpu ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!