Chrome DIN Rail Power Supply Now Available in 30W with 12V Output Voltage



Delta Electronics extends its Chrome DIN Rail Power Supply series with a 30W product offering 12V output voltage. Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets. This model measures only 55.6mm thick and 91mm tall. The Chrome series provides Class II Double Isolation and are widely adopted in home automation and Food & Beverages industries. The double isolated input eliminates the need for Earth connection, thus, resulting in very low leakage current.

 

Highlights & Features

  • Class II Double Isolation (No Earth connection is required)
  • Universal AC input voltage without power de-rating
  • Can be installed in compact cabinets
  • NEC Class 2 power supply and Limited Power Source (LPS) approvals
  • Safety approval according to IEC/EN/UL 60950-1 (ITE standard) and UL 508 (Industrial standard)
DRC-12V30W1AZ is certified to safety standard according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL 508 Industrial Control Equipment (ICE). The series is also fully compliant with RoHS Directive 2011/65/EU for environmental protection. NEC Class 2 and Limited Power Source (LPS) approval are also available for the above model.
 

AVAILABLE FOR SHIPMENT FROM AUGUST 2013 ONWARDS.

 
New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Extends the Chrome DIN Rail Power Supply Series with 12V 100W Model

Delta Electronics has added a new DRC-12V100W1AZ model to the Chrome DIN rail power supply ...

Daha Fazla

Delta PMH Panel Mount Power Supply Series Extends Operating Temperature to -30°C at 5000m Altitude

Delta Electronics has extended the PMH panel mount power supply series operating temperatu ...

Daha Fazla

New 500W Enclosed Medical Power Supply with Built-in Fan

Delta Electronics has added a 24V 500W output to MEB Series of enclosed medical power su ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!