Delta Extends the Chrome DIN Rail Power Supply Series with 12V 100W Model



Delta Electronics has added a new DRC-12V100W1AZ model to the Chrome DIN rail power supply series with 12V/6A output. The compact Class II double isolation power supply is designed for use in small cabinets. The DRC-12V100W1AZ requires less installation space with its compact body measuring only 55.6mm thick and 91mm tall. The design not only does not require earth connection, it also has very low leakage current and is thus especially useful for home automation and the food and beverage industry.

The Chrome series features universal AC input range and is certified to safety standard according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL 508 Industrial Control Equipment (ICE). The series is fully compliant with RoHS Directive 2011/65/EU for environmental protection.

Highlights & Features:

  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage range and full power up to 55°C
  • Power will not de-rate for the entire input voltage range
  • Can be installed in compact cabinets
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Safety approval according to IEC/EN/UL 60950-1 (ITE standard) and UL 508 (Industrial standard)



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 

İlgili Haberler

New Delta PMH Panel Mount Power Supply Series for Household Appliances

Delta introduces the first model in its new PMH panel mount power supply series. The PMH- ...

Daha Fazla

Introducing PMC 24V 150W Wide Range Power Supply

Delta Electronics has added another 24V Panel Mount Power Supply series to th ...

Daha Fazla

Delta Expands the CliQ M Series Power Supply with New DC-UPS and Battery Modules for Uninterruptible Systems

Delta has started to equip its CliQ M Series Power Supplies with the new DC-UPS and ba ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!