New Delta PMH Panel Mount Power Supply Series for Household Appliances



Delta introduces the first model in its new PMH panel mount power supply series. The PMH-24V50WCAA panel mount power supply offers 24V output voltage and 50W output power. The PMH panel mount power supply series is specifically designed for household electrical appliances with safety approvals including IEC/EN 60335-1 and IEC/EN 61558-2-16. The excellent design also meets the EMC approvals to EN 55014-1 and EN 55014-2 for household appliances without extra EMI filter required. 
 

Highlights & Features

  • Universal AC input voltage
  • Full corrosion resistant aluminium case 
  • High MTBF > 700,000 hrs. as per Telcordia SR-332 
  • Designed for household appliances to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Versatile connector options available: IP20, Front Face and Harness connectors
     


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta AC-DC Medical Adapter MEA Series Expanded with a New Compact 90 W Output Model

Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W o ...

Daha Fazla

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!