Introducing CliQ II DIN Rail 48V 240W (5A)



Introducing CliQ II DIN Rail 48V 240W (5A)

CliQ II DIN Rail 48V 240Watts (DRP048V240W1BA) is the latest offering from Delta CliQ II DIN Rail Power Supply series. The 48V power supplies are typically used in telecom equipment applications including POE. In the tradition of the CliQ Series, the CliQ II 48V products are IP20 certified, come in a tough anti-corrosion aluminum casing and features high efficiency without output power derating for the entire range of input voltage from 85Vac to 264Vac. The pluggable terminal block on the 240W type also enables safe and fast connections.

Applications

- POE Application
- General Industrial Applications
- Instrumentation & Measurement




İlgili Haberler

Delta Extends the Chrome DIN Rail Power Supply Series with 12V 100W Model

Delta Electronics has added a new DRC-12V100W1AZ model to the Chrome DIN rail power supply ...

Daha Fazla

Compact, Flexible, and Robust LED Driver for Sport Lighting and Outdoor Environment Applications

Delta has announced the release of its latest driver from its cutting-edge high power ...

Daha Fazla

New 600W LED Driver with 10kV High Surge Immunity

Delta Electronics’ latest range of 600W LED drivers comes rigorously tested for both indoo ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!