Delta Introduces the New 160 W High-Efficiency and Compact Model for its MEA Series Medical Adapter


Delta introduces the new MEA-160A high-efficiency and compact medical adapters


Delta adds the MEA-160A to its high performance medical adapter MEA Series, which delivers 160 W output power. The new model bridges the gap between the existing 90 W and 250 W adapters, offering healthcare providers flexible applications of various medical equipment, including portable ultrasound, portable IVD, patient monitors, and medical displays.


The MEA-160A model features up to 93% efficiency, meeting DoE Level VI, VII and CoC Tier 2 standards to reduce energy consumption and operational costs. With 65 x 150 x 32 mm (2.56 x 5.9 x 1.26 in) compact size and up to 8.4 W/inch³ power density, the MEA-160A is an ideal choice for limited installation space. This model also offers 12 V, 15 V, 19 V, and 24 V voltage output options to be compatible with various medical devices.


The MEA-160A complies with 2 x MOPP insulation standard and low leakage current (<0.1mA) to ensure safety of users. It also has a DC-OK LED indicator to provide real-time warning for when emergency occurs. The model is also certified with major approvals, including IEC/ EN/ CSA 60601-1 for medical and IEC/ UL 62368-1 for audio, video, and IT equipment. The MEA-160A’s CE, UKCA, PSE and CCC standard conformity ensures global regulatory compliance and reliable operation in diverse healthcare settings.


Highlights & Features

  • Compact footprint
  • Meets Efficiency Level VI, VII and CoC Tier 2
  • Universal AC input range at 85-264 VAC
  • Safety approvals: IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 requirements
  • Low touch current (<0.1mA Normal & single fault condition)
  • 2 × MOPP isolation










関連ニュース

Delta Launches 200 W and 150 W PMT2 Series Low Profile Power Supply for ITE and Household Applications

Delta has expanded the PMT2 Series low profile power supply by adding the 200 W (AC ...

詳細

CliQ II DIN Rail 48V 120W (2.5A)

Global power supply manufacturer Delta Electronics has announced the launch of CliQ II 48V ...

詳細

Delta Introduces the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta introduces the first model in its new PMR panel mount power supply series. The PMR ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします