CliQ II DIN Rail 48V 120W (2.5A)



Global power supply manufacturer Delta Electronics has announced the launch of CliQ II 48V 120W Single Phase (DRP048V120W1BA) DIN Rail standard power supply. It is also compatible with both DRR-20A and DRR-40A CliQ II Redundancy Modules.

All CliQ II DIN Rail power supplies have 150% Power Boost for 5 seconds and efficiency of more than 90% all housed in one of the smallest foot print in its class. The Power Boost feature prevents system from shutting down during sudden output surge load demands from the system, thus, enhancing the system’s reliability. Such feature is typically only available in products at twice the price of CliQ II.

Similar to all CliQ series, CliQ II 48V 120W Single Phase can operate in chemically hazardous location due to its conformal coated circuit boards certified in accordance to Class 1 Div 2 ATEX Directives. All CliQ II products are IP20 compliant. For Redundancy set up, the slim 20A and 40A CliQ II Redundancy Modules with relay function are the ideal accessories for CliQ Power Supplies.



The CliQ II 48V 120W Single Phase DIN Rail power supply is compliant with international Safety standards such as UL60950-1, UL508, SIQ to EN60950-1 CSA C22-2 No. 107.1-01, EN55011 for industrial applications and many more.



THIS CliQ II 48V 240W WILL BE AVAILABLE FOR SHIPMENT IN APRIL 2012.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

90W Compact AC-DC ITE Adapter

Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. ...

詳細

デルタ、パネルマウント型電源「PMRシリーズ」を拡充:新1,000Wモデルと並列接続に対応

産業および商業分野の厳しい要求に応えるため、デルタはパネルマウント型電源「PMRシリーズ」のラインナップを拡充し、新モデルPMR-1K0Wを投入しました。本モデルは最大1, ...

詳細

Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments

Pollution Degree (PD) is an important classification for the clearance & creepage dist ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします