90W Compact AC-DC ITE Adapter




Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. With an efficiency up to 91.5%, the ADT-090A24AA meets Efficiency DoE Level VI and no-load power consumption < 0.15W @ 115Vac and 230Vac input. The product offer single output voltage of 24Vdc with 90W output power and is suitable for general applications such as POS equipment and office equipment.


It conforms to major international safety standards according to IEC/EN/UL 62368-1 and IEC /EN 60950-1 approval for ITE including BSMI, CCC, PSE and KC. In addition, it also meets the EMI approvals to EN 55032 Class B.


Highlights & Features

  • Meet Efficiency DoE Level VI
  • Compact size design
  • No load power consumption < 0.15 W
  • Universal AC input / Full range
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload/ over temperature



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

Delta Launches a New High Power Density Product - CliQ III Series of DIN Rail Power Supply for Harsh Industrial Environments

Delta Electronics launches a 24V 120W CliQ III Series of DIN rail power supply. The new hi ...

詳細

デルタ、DINレール電源「Chrome IIシリーズ」を拡充:幅広い用途に対応する低電力モデルを投入

デルタは、DINレール電源「Chrome IIシリーズ」のラインナップを拡充し、5V、12V、24Vの出力オプションを備えた新しい15Wモデルと、既存30Wモデルへの5V出 ...

詳細

CliQ II 3-Phase DIN Rail Power Supply Now Available with 240W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply seri ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします