Delta AC-DC Medical Adapter MEA Series Expanded with a New Compact 90 W Output Model




Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W output model – MEA-090A. It offers four output voltages 12 V, 15 V, 19 V and 24 V, and is 20% smaller than the previous generation. The MEA-090A meets Efficiency DoE Level VI and ErP Lot 7 with efficiency up to 89%, no-load power consumption < 0.15 W @ 115 Vac and 230 Vac input, touch current < 0.1 mA (under normal circumstances), and electric shock protection complying with 2 x MOPP. It is suitable for various types of medical applications, such as CPAP, patient monitor, portable ultrasound and medical display.


The MEA-090A is certified to both medical and AV/ICT safety standard including EN/BS EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and meets EN/BS EN 55032 for Information Technology Equipment (ITE) radio-frequency equipment.


Highlights & Features

  • Meets Efficiency DOE Level VI & ErP Lot 7
  • Safety approvals to IEC 60601-1 3.1 Ed. & IEC 60950-1 / IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. requirements
  • Low touch current (< 0.1 mA Normal & 0.3 mA signal fault)
  • 2 × MOPP isolation






Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



関連ニュース

Delta Introduces The Low Profile and Fanless PMR Power Supply Series for LED Signage

Delta introduces the highly reliable low profile PMR panel mount power supply series. The ...

詳細

デルタ、協働ロボットの最適化に向けたハイパワー・パネルマウント型電源を発売

デルタは、既存のパネルマウント型電源「PMRシリーズ」を拡充した1,500Wモデル、および新シリーズ「PMSシリーズ」の750W、1,200W、2,500Wモデルを発表しま ...

詳細

Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series

The PMT Panel Mount Power Supply series is now available with 100W and 150W output powe ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします