Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series



The PMT Panel Mount Power Supply series is now available with 100W and 150W output power. The single output products come in popular nominal output voltage options of 12V and 24V. The PMT series is designed to conform to harmonic current standard IEC/EN 61000-3-2, Class A.

Highlights & Features

- AC input voltage selectable by switch
- Conforms to harmonic current standard IEC/EN 61000-3-2, Class A
- High MTBF > 500,000 hrs
- Connector options (Terminal Block, Front Face, Harness)

These versatile products provide three different connector options (Terminal Block, Front Face and Harness) to satisfy different application needs for cost competitive markets.

The products (PMT-12V100W1AA, PMT-12V150W1AA, PMT-24V100W1AA, PMT-24V150W1AA) are certified to safety standard according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and EMC standard according to EN 55022, Class B and EN 55024 without additional filtering components required.

AVAILABLE FOR SHIPMENT FROM MAY 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

デルタ、DINレール電源「Chrome IIシリーズ」を拡充:幅広い用途に対応する低電力モデルを投入

デルタは、DINレール電源「Chrome IIシリーズ」のラインナップを拡充し、5V、12V、24Vの出力オプションを備えた新しい15Wモデルと、既存30Wモデルへの5V出 ...

詳細

Delta Extends PJB Open Frame Power Supply Series with 24V 150W Product

The PJB open frame power supply series now offers 150W output power with 24V output volta ...

詳細

Delta Extends PMC Panel Mount Power Supply Series with 24V 600W Power Supply Unit

Delta Electronics is introducing the PMC-24V600W1BA as part of the popular PMC Panel Mo ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします