Delta Extends PMC Panel Mount Power Supply Series with 24V 600W Power Supply Unit



Delta Electronics is introducing the PMC-24V600W1BA as part of the popular PMC Panel Mount power supply series. The PMC-24V600W1BA has a power rating of 600W with 24V output voltage. The product features Power Boost of 200% (up to 1200W) for 5 seconds and built-in fan speed control with fan lock protection. The PMC-24V600W1BA accepts the full universal AC input range and have been approved for major safety standards like IEC/EN/UL 60950-1 (ITE), EMI according to EN 55011 (Industrial, scientific and medical (ISM) radio-frequency equipment) and EMS according to EN 61000-6-2 (Immunity for industrial environments).

Highlights & Features

  • Universal AC input range
  • High PF > 0.99 @ 115Vac
  • Power Boost of 200% for 5 seconds
  • Meet Surge Immunity IEC 61000-4-5, Level 4 (CM: 4kV, DM: 2kV)
  • Built-in fan speed control and fan lock protection
  • Wide operating temperature range from -20°C to 70°C
  • Overvoltage / Over Current / Over Temperature / Short Circuit Protections

AVAILABLE FOR SHIPMENT FROM JULY 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Delta Introduces Two New Models for the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta Electronics is extending the low profile PMR panel mount power supply series with t ...

詳細

Delta Newest ADT Series 60W AC/DC IT Adapter

ADT series from Delta Electronics is the newest range of 60W of AC/DC Desktop Adapters. Th ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします