Delta Newest ADT Series 60W AC/DC IT Adapter




ADT series from Delta Electronics is the newest range of 60W of AC/DC Desktop Adapters. This series offer single output voltages of 12Vdc, 15Vdc, 19Vdc and 24Vdc with 60W output power (ADT-060A). The products accept universal input voltage from 85-264Vac and has a wide operating temperature range from -10°C to +60°C with full power up to +40°C. The extremely low no-load power consumption below 0.15W is much lower than the ErP Lot 7 requirement of 0.5W in the European Union (EU). The ADT-060A comes certified with IEC/EN/UL 62368-1 approval that will replace IEC 60950-1 for ITE which expires in December 20, 2020. In addition, they also meet the EMI approvals to EN 55032 class B.


Highlights & Features

  • Up to 89% efficiency
  • Meet ErP Lot 7 & DOE VI
  • No load power consumption < 0.15W
  • Over-Voltage/Load/Temperature & Short Circuit protections



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 


関連ニュース

デルタ、産業革新を支えるDINレール電源 Force-GTシリーズ3相モデルに新たな48Vラインナップを追加

デルタは、ハイエンドDINレール電源「Force-GTシリーズ」の3相モデルに、新たに48Vモデルを追加しました。これにより、お客様の用途に応じたより幅広い出力電圧オプショ ...

詳細

Delta Adds 24V 240W Model to the CliQ M Series of DIN Rail Power Supply

Delta Electronics has added a 24V 240W (DRM-24V240W1PN) new model to the CliQ M series of ...

詳細

デルタ、最新の300Wモデルで医療用アダプター「MEAシリーズ」を拡充

デルタは、医療用AC-DCアダプター「MEAシリーズ」の最新300Wモデル「MEA-300A24C HAA」を発売します。本モデルは24V出力を提供し、医療用画像診断装置、 ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします