New 600W LED Driver with 10kV High Surge Immunity




Delta Electronics’ latest range of 600W LED drivers comes rigorously tested for both indoor and outdoor lighting requirement. As part of the LNE series, the 600W design can withstand high surge immunity single pulse of 10kV for both common and differential mode. The 600W LED driver meets IEC 61000-4-2 Level 4 Criteria A, and IEC 61000-4-5 (common 6kV, differential 4kV). It comes in 36V (LNE-36V600WBGA) and 48V (LNE-48V600WBGA) output voltages. The products offer a wide operating temperature from -40°C to +70°C with convection cooling. The efficiency levels up to 96% and IP67 design makes the Delta LNE series an essential part of an energy efficient LED lighting power solution for sports arena lighting and agricultural lighting.


In addition, the products come with major international safety certifications include UL 8750, IEC/EN 61347-2-13, EN 62384 and compliant with EN 55015 Immunity/ Emissions/ Harmonic requirements.


Highlights & Features

  • International AC input voltage with worldwide certified cable use
  • Up to 96.0% efficiency
  • 10kV common mode & 10kV differential mode surge immunity
  • IEC/EN 61000-4-2, Level 4 Criteria A, 15kV air discharge, 8kV contact discharge
  • IP67 mechanical design for indoor and outdoor applications




Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 



関連ニュース

90W Compact AC-DC ITE Adapter

Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. ...

詳細

デルタ、産業革新を支えるDINレール電源 Force-GTシリーズ3相モデルに新たな48Vラインナップを追加

デルタは、ハイエンドDINレール電源「Force-GTシリーズ」の3相モデルに、新たに48Vモデルを追加しました。これにより、お客様の用途に応じたより幅広い出力電圧オプショ ...

詳細

Delta Extends Its Lyte DIN Rail Power Supply Series with 240W and 480W for 24V Output

Delta Electronics is extending the 24V Lyte DIN rail power supply series with power rating ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします