Introducing 24V 10W and 24V 100W Chrome DIN-Rail Power Supplies



Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets which are widely adopted in home automation and Food & Beverages industries. Current available specifications are with 24V output voltage for power ratings of 10W (DRC-24V10W1AZ) and 100W (DRC-24V100W1AZ). Delta’s Chrome Power Supply series offers double isolated input that eliminates the need for Earth connection, thus, resulting in low leakage current. The Chrome series features universal AC input range and is certified to safety standard according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL508 Industrial Control Equipment (ICE). The series is also fully compliant with RoHS Directive 2011/65/EU for environmental protection. NEC Class 2 and Limited Power Source (LPS) approval are available for the above models.




For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Delta Introduces the New 2,000 W Model for the IMA PLUS Series Power Supply with 3,000 W Peak Power

Delta introduces the new 2,000 W model for its IMA PLUS Series AC/DC power supply, whi ...

詳細

Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications

Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop ty ...

詳細

デルタ、協働ロボットの最適化に向けたハイパワー・パネルマウント型電源を発売

デルタは、既存のパネルマウント型電源「PMRシリーズ」を拡充した1,500Wモデル、および新シリーズ「PMSシリーズ」の750W、1,200W、2,500Wモデルを発表しま ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします