Extreme Small 65W Power Supply Adapter for Medical and Industrial Applications




Delta Electronics has added the new 65W output to MEA Series of Medical AC-DC desktop type adapter. MEA-065A offers four single output voltages of 12V, 15V, 19V and 24V in an extremely compact size 50 x 115 x 29 mm (1.97” x 4.52” x 1.14”) suitable for various types of portable equipment such as home health care equipment, test and measurement equipment. Key features include 0.1mA low earth leakage and electric shock protection complying with 2 x MOPP.


The MEA-065A has both medical and ITE safety approvals including IEC 60950-1 / IEC 62368-1, CCC approval and EMC standards according to EN 55011 / EN 55032 for radio-frequency equipment. The design meets DoE Level VI efficiency standards and are fully compliant with RoHS for environmental protection. Risk management report can be provided upon request.


Highlights & Features

  • Extreme compact size
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 Ed. 3.1 & IEC 60950-1 / IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 Requirements
  • Low touch current ( <0.1mA Normal & 0.3mA signal fault )
  • 2 × MOPP isolation


Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


関連ニュース

Introducing CliQ II Buffer Module

Delta CliQ II Buffer Module offers the most widely used output voltage of 24V and one ...

詳細

Delta Extends CliQ II Buffer Module for Output Current up to 40A

Delta Electronics is extending the CliQ II buffer module - DRB-24V040ABN to support 24V s ...

詳細

デルタPMT2シリーズ・パネルマウント電源のラインナップを拡充:卓越した200%ピーク電力対応の新型600Wモデルを発表

産業用機器の小型化が進み、より一層の高出力化が求められる中、デルタはパネルマウント型電源「PMT2シリーズ」に新しく600Wモデル「PMT-600W」を追加しました。12V、2 ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします