CliQ II 24V 60W NEC Class 2 Power Supply



Delta Electronics is introducing the CliQ II DIN Rail 24V 60W NEC Class 2 (DRP024V060W1NZ) certified power supply. The product can be used in general Industrial applications especially for dry indoor environment with the advantage of lower wiring cost for a system due to compliance with NEC Class 2 requirements. The NEC (National Electrical Code) is a North American standard, which is regarded as a law in most North American states. The NEC describes the installation of electric conductors and equipment within or on buildings. The CliQ II 24V 60W NEC Class 2 features universal AC input and high efficiency at > 87%. It also will not have output power de-rating for the entire range of input voltage from 85Vac to 264Vac. This is useful for system that requires full output power at low input voltage. Typical DIN Rail power supply with similar specs starts to de-rate at input voltage below 90Vac.


関連ニュース

90W Compact AC-DC ITE Adapter

Delta ADT-090A24AA is the newest model in ADT Series up to 30% reduction in overall size. ...

詳細

Delta Launches the Highly Reliable LNE series of LED Drivers

Delta LNE series of LED drivers is developed with high efficiency and ...

詳細

Delta Launches CliQ II 48V Series

Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします