Delta Launches CliQ II 48V Series



Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard Power Supply Series. The series is available in power ratings of 60W, 120W, 240W and 480W. They are also compatible with Delta’s CliQ II DRR-20A Redundancy Module to enable zero system down time for the customer when one of the power supply fails or is being disconnected unexpectedly.

The CliQ II 48V 1 Phase DIN Rail Standard Power Supply Series has 150% Power Boost for 5 seconds and efficiency of more than 90%. The 48V specification is commonly applied in the telecom industry. Therefore, such Power Boost feature can help to prevent system from shutting down during sudden output surge. The products fulfill protection class IP20, and complies with UL60905-1, UL508, CSA C22.2 No.107.1-01, SIQ mark according to EN60950-1 and EN55011 for industrial applications. The CliQ II 48V 1 Phase series is ATEX ready with Conformal coating on the PCBAs which prevents components damage in highly polluted environment.

CliQ II 48V SERIES ARE NOW AVAILABLE FOR SHIPMENT.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

関連ニュース

Delta Introduces 24V/10A Output to its CliQ II Two Phase Series

Delta Electronics extends the CliQ II DIN rail power supply series with 24V/10A output for ...

詳細

CliQ II 24V 60W NEC Class 2 Power Supply

Delta Electronics is introducing the CliQ II DIN Rail 24V 60W NEC Class 2 (DRP024V060W1NZ) ...

詳細

メルマガ登録する

最新のイベント情報やニュースをお届けします

メルマガ登録する

最新のイベント情報やニュースをお届けします