USVI-020024FR

LED Driver

USVI RDL Series

USVI-020024FR

Output Voltage

24V

Output Power

20W

Output Current

0.833A

Input Voltage Range

198-264 Vac

Dimensions (L x W x H)

132 x 32 x 25.4 mm

5.20” x 1.26” x 1.00”

Unit Weight

0.1 kg (0.22 lb) (0.22 lb)

Highlights & Features
  • 24 V constant voltage built-in in luminaires design
  • Wide operating temperature range
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Applications
USVI-020024FR
USVI-020024FR

LED Driver

USVI RDL Series

USVI-020024FR

Highlights & Features
  • 24 V constant voltage built-in in luminaires design
  • Wide operating temperature range
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Output Voltage

24V

Output Power

20W

Output Current

0.833A

Input Voltage Range

198-264 Vac

Dimensions

132 x 32 x 25.4 mm

5.20” x 1.26” x 1.00”

Unit Weight

0.1 kg (0.22 lb) (0.22 lb)

Applications

Download

Download

Datasheet

Uploaded on 02-Apr-2026

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 29-May-2023

.DXF

Uploaded on 29-May-2023

.STP

Uploaded on 29-May-2023

CB

Uploaded on 29-May-2023

CE & UKCA

Uploaded on 29-May-2023

ENEC

Uploaded on 29-May-2023

RoHS

Uploaded on 29-May-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!