USVI-060024FR

LED Driver

USVI RDL Series

USVI-060024FR

Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

108-305 Vac

Dimensions (L x W x H)

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.6 kg (1.32 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Applications
USVI-060024FR
USVI-060024FR

LED Driver

USVI RDL Series

USVI-060024FR

Highlights & Features
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

108-305 Vac

Dimensions

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.6 kg (1.32 lb)

Applications

Download

Download

Datasheet

Uploaded on 02-Apr-2026

Image

Uploaded on 01-Apr-2026

Mechanical Drawing

Uploaded on 28-May-2021

.STP

Uploaded on 28-May-2021

CB

Uploaded on 28-May-2021

CCC

Uploaded on 08-Dec-2022

CE & UKCA

Uploaded on 08-Nov-2023

CSA

Uploaded on 28-May-2021

ENEC

Uploaded on 28-May-2021

RoHS

Uploaded on 28-May-2021

UL

Uploaded on 28-May-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!