USCT-040105L2A

LED Driver

USCT LINEAR Series

USCT-040105L2A

Output Voltage

20-50V

Output Power

40W

Output Current

0.35-1.05A

Input Voltage Range

99-305Vac

Dimensions (L x W x H)

280 x 30 x 25.4 mm

11.02” x 1.18” x 1.00”

Unit Weight

0.24 kg (0.53 lb)

Highlights & Features
  • Constant current design 
  • Universal input voltage from 110-277Vac
  • Up to 90% efficiency
  • Adjustable constant current level through DALI tool
  • DALI-2 and 1% -100% dimming range
  • Two channels output current design for tunable white applications
Applications


USCT-040105L2A
USCT-040105L2A

LED Driver

USCT LINEAR Series

USCT-040105L2A

Highlights & Features
  • Constant current design 
  • Universal input voltage from 110-277Vac
  • Up to 90% efficiency
  • Adjustable constant current level through DALI tool
  • DALI-2 and 1% -100% dimming range
  • Two channels output current design for tunable white applications
Output Voltage

20-50V

Output Power

40W

Output Current

0.35-1.05A

Input Voltage Range

99-305Vac

Dimensions

280 x 30 x 25.4 mm

11.02” x 1.18” x 1.00”

Unit Weight

0.24 kg (0.53 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 02-Apr-2025

.DXF

Uploaded on 14-Sep-2024

.STP

Uploaded on 14-Sep-2024

FCC

Uploaded on 14-Sep-2024

UL

Uploaded on 14-Sep-2024

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!