USCT-080210GA

LED Driver

USCT LINEAR Series

USCT-080210GA

Output Voltage

20-54V

Output Power

80W

Output Current

0.7-2.1A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

360 x 30.0 x 25.4 mm

14.17” x 1.18” x 1.00”

Unit Weight

0.56 kg (1.23 lb)

Highlights & Features
  • Constant current design
  • Universal input voltage 120-277Vac
  • Class 2 Output
  • Up to 90% efficiency for 80W model
  • Programmable output current by DELTA interface
  • Min. dim 1% of 0-10V / Resistor  Dimming methods
  • Dry and Damp location rated
  • Linear type design for indoor and office lighting applications
Applications


USCT-080210GA
USCT-080210GA

LED Driver

USCT LINEAR Series

USCT-080210GA

Highlights & Features
  • Constant current design
  • Universal input voltage 120-277Vac
  • Class 2 Output
  • Up to 90% efficiency for 80W model
  • Programmable output current by DELTA interface
  • Min. dim 1% of 0-10V / Resistor  Dimming methods
  • Dry and Damp location rated
  • Linear type design for indoor and office lighting applications
Output Voltage

20-54V

Output Power

80W

Output Current

0.7-2.1A

Input Voltage Range

108-305Vac

Dimensions

360 x 30.0 x 25.4 mm

14.17” x 1.18” x 1.00”

Unit Weight

0.56 kg (1.23 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

UL

Uploaded on 06-Aug-2024

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!