USVI-080024FR1

LED Driver

USVI RDL Series

USVI-080024FR1

Output Voltage

24V

Output Power

80W

Output Current

3.33A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.56 kg (1.23 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Up to 90% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Applications
USVI-080024FR1
USVI-080024FR1

LED Driver

USVI RDL Series

USVI-080024FR1

Highlights & Features
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Up to 90% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Output Voltage

24V

Output Power

80W

Output Current

3.33A

Input Voltage Range

108-305Vac

Dimensions

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.56 kg (1.23 lb)

Applications

Download

Download

Datasheet

Uploaded on 02-Apr-2026

Image

Uploaded on 01-Apr-2026

Mechanical Drawing

Uploaded on 08-Dec-2022

.STP

Uploaded on 08-Dec-2022

CB

Uploaded on 07-Dec-2020

CCC

Uploaded on 08-Dec-2022

CE & UKCA

Uploaded on 08-Dec-2022

CSA

Uploaded on 08-Dec-2022

ENEC

Uploaded on 08-Dec-2022

RCM

Uploaded on 08-Dec-2022

RoHS

Uploaded on 13-Aug-2021

UL

Uploaded on 07-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!