USVI-240024FR

LED Driver

USVI RDL Series

USVI-240024FR

Output Voltage

24V

Output Power

240W

Output Current

10A

Input Voltage Range

198-264Vac

Dimensions (L x W x H)

240 x 70 x 37.5 mm

9.45” x 2.76” x 1.48”

Unit Weight

1.04 kg (2.29 lb)

Highlights & Features
  • Constant voltage design
  • Up to 90% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Applications
USVI-240024FR
USVI-240024FR

LED Driver

USVI RDL Series

USVI-240024FR

Highlights & Features
  • Constant voltage design
  • Up to 90% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • Particular in refrigeration display lighting application
  • Safety certificated for household and refrigerator appliances
  • Suitable for Class I and Class II systems
Output Voltage

24V

Output Power

240W

Output Current

10A

Input Voltage Range

198-264Vac

Dimensions

240 x 70 x 37.5 mm

9.45” x 2.76” x 1.48”

Unit Weight

1.04 kg (2.29 lb)

Applications

Download

Download

Datasheet

Uploaded on 02-Apr-2026

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 08-Dec-2022

.DXF

Uploaded on 08-Dec-2022

.STP

Uploaded on 08-Dec-2022

CB

Uploaded on 08-Dec-2022

CE & UKCA

Uploaded on 08-Dec-2022

ENEC

Uploaded on 08-Dec-2022

RoHS

Uploaded on 08-Dec-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!