EUCO-1K4200GDA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K4200GDA

Output Voltage

150-550V

Output Power

1400W

Output Current

2A

Input Voltage Range

198-440Vac

Dimensions (L x W x H)

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.4 kg (11.90 lb)

Highlights & Features
  • 2 independent programmable output channels
  • Max. output power 1400 W (2x700 W/channel)
  • Wide input voltage: 198-440 Vac
  • Ultra high efficiency (97.9% Typ.)
  • Programmable output current range 700-2000 mA
  • Control method: DMX/RDM
  • Configurable single channel or multi-channel by DMX/RDM
  • Wide dimming range 0.1-100%
  • Low current ripple (1%)
  • Flicker free for HDTV broadcasting
  • After-glow effect free
  • High-accuracy integrated power metering
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • IP66 & IK08 approval enclosure
  • Max remote distance 300 meters
Model Description
EUCO-1K4200GIA Control Interface: DALI-2 & D4i
Applications
EUCO-1K4200GDA
EUCO-1K4200GDA

LED Driver

EUCO ARENA SPORT Series

EUCO-1K4200GDA

Highlights & Features
  • 2 independent programmable output channels
  • Max. output power 1400 W (2x700 W/channel)
  • Wide input voltage: 198-440 Vac
  • Ultra high efficiency (97.9% Typ.)
  • Programmable output current range 700-2000 mA
  • Control method: DMX/RDM
  • Configurable single channel or multi-channel by DMX/RDM
  • Wide dimming range 0.1-100%
  • Low current ripple (1%)
  • Flicker free for HDTV broadcasting
  • After-glow effect free
  • High-accuracy integrated power metering
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • IP66 & IK08 approval enclosure
  • Max remote distance 300 meters
Output Voltage

150-550V

Output Power

1400W

Output Current

2A

Input Voltage Range

198-440Vac

Dimensions

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.4 kg (11.90 lb)

Applications
Model Description
EUCO-1K4200GIA Control Interface: DALI-2 & D4i

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Manual

Uploaded on 23-Aug-2024

Image

Uploaded on 01-Jul-2025

Mechanical Drawing

Uploaded on 23-Aug-2024

CB

Uploaded on 26-Aug-2024

ENEC

Uploaded on 31-Mar-2025

RCM

Uploaded on 26-Aug-2024

GUI Program

Uploaded on 17-Jan-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!