JPVO-030024FA

LED Driver

JPVO S24 Series

JPVO-030024FA

Output Voltage

24V

Output Power

30W

Output Current

1.25A

Input Voltage Range

90-266Vac

Dimensions (L x W x H)

200 x 60 x 34 mm

7.87” x 2.36” x 1.34”

Unit Weight

0.64 kg (1.41 lb)

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Wide operating temperature range
  • Multi-channel independent LED operation
  • IP67 ingress protection


** NRND **

Applications
JPVO-030024FA
JPVO-030024FA

LED Driver

JPVO S24 Series

JPVO-030024FA

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Wide operating temperature range
  • Multi-channel independent LED operation
  • IP67 ingress protection


** NRND **

Output Voltage

24V

Output Power

30W

Output Current

1.25A

Input Voltage Range

90-266Vac

Dimensions

200 x 60 x 34 mm

7.87” x 2.36” x 1.34”

Unit Weight

0.64 kg (1.41 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 30-Jul-2025

Mechanical Drawing

Uploaded on 23-Dec-2020

.STP

Uploaded on 23-Dec-2020

PSE

Uploaded on 23-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!