LNR-100A24VJAAC

LED Driver

LNR Series

LNR-100A24VJAAC

Output Voltage

24V

Output Power

96W

Output Current

4A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.535 kg (1.18 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage 108-305Vac
  • Class 2 and LPS output
  • Normal power factor
  • Fully potted design
  • Comply with IP54 protection and Dry & Damp location
  • Protections: Over Load / Over Voltage / Short Circuit over temperature
  • Wide operating temperature range -40°C to + 55°C
  • Suitable for Industrial / Signage application
Applications


LNR-100A24VJAAC
LNR-100A24VJAAC

LED Driver

LNR Series

LNR-100A24VJAAC

Highlights & Features
  • Constant voltage design
  • Universal input voltage 108-305Vac
  • Class 2 and LPS output
  • Normal power factor
  • Fully potted design
  • Comply with IP54 protection and Dry & Damp location
  • Protections: Over Load / Over Voltage / Short Circuit over temperature
  • Wide operating temperature range -40°C to + 55°C
  • Suitable for Industrial / Signage application
Output Voltage

24V

Output Power

96W

Output Current

4A

Input Voltage Range

108-305Vac

Dimensions

241.3 x 43.1 x 30 mm

9.50” x 1.70” x 1.18”

Unit Weight

0.535 kg (1.18 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 16-Jan-2026

Mechanical Drawing

Uploaded on 16-Jan-2026

.DXF

Uploaded on 16-Dec-2025

.STP

Uploaded on 16-Dec-2025

CB

Uploaded on 16-Jan-2026

CE

Uploaded on 16-Jan-2026

UKCA

Uploaded on 16-Jan-2026

UL

Uploaded on 16-Jan-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!