JPVO-060024FB

LED Driver

JPVO S24 Series

JPVO-060024FB

Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

90-266Vac

Dimensions (L x W x H)

200 x 60 x 44.5 mm

7.87” x 2.36” x 1.75”

Unit Weight

0.67 kg (1.48 lb)

Highlights & Features
  • 24V DC constant voltage design
  • High efficiency and reliability
  • Wide operating temperature range
  • IP67 waterproof rating for outdoor use
  • Enhanced short-circuit protection against fire
  • 10 mm elevated structure
Applications
JPVO-060024FB
JPVO-060024FB

LED Driver

JPVO S24 Series

JPVO-060024FB

Highlights & Features
  • 24V DC constant voltage design
  • High efficiency and reliability
  • Wide operating temperature range
  • IP67 waterproof rating for outdoor use
  • Enhanced short-circuit protection against fire
  • 10 mm elevated structure
Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

90-266Vac

Dimensions

200 x 60 x 44.5 mm

7.87” x 2.36” x 1.75”

Unit Weight

0.67 kg (1.48 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Manual

Uploaded on 28-Aug-2025

Image

Uploaded on 05-Sep-2025

Mechanical Drawing

Uploaded on 29-Jul-2025

.DXF

Uploaded on 29-Jul-2025

.STP

Uploaded on 29-Jul-2025

PSE

Uploaded on 05-Sep-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!