LNA-1K2D12ABFGB

LED Driver

LNA ARENA SPORT Series

LNA-1K2D12ABFGB

Output Voltage

50-370V

Output Power

1200W

Output Current

1.2A

Input Voltage Range

187-528Vac

Dimensions (L x W x H)

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.1 kg (11.24 lb)

Highlights & Features
  • 4 independent programmable output channels
  • Configurable channel address mode (1*DT6 / 1*DMX or 4*DT6 or 4*DMX)
  • Max. output power 1200W (4×300W/channel)
  • Input voltage range: 187~528VAC
  • High Efficiency up to 97%
  • Programmable output current range 150-1200 mA
  • Output voltage range of 50-370Vdc per channel
  • Built-in 2 in 1: DALI-2 & D4i and DMX/RDM communication protocols
  • Wide dimming range 0.1-100%
  • Flicker-free for HDTV broadcasting
  • Strobe effects up to 33 fps
  • After-glow effect free
  • Constant lumen output(CLO)
  • Smart timer dimming(STD)
  • High-accuracy integrated power metering
  • Max remote distance 300 meters
  • Input surge protection: DM 10KV / CM 10KV
Applications
LNA-1K2D12ABFGB
LNA-1K2D12ABFGB

LED Driver

LNA ARENA SPORT Series

LNA-1K2D12ABFGB

Highlights & Features
  • 4 independent programmable output channels
  • Configurable channel address mode (1*DT6 / 1*DMX or 4*DT6 or 4*DMX)
  • Max. output power 1200W (4×300W/channel)
  • Input voltage range: 187~528VAC
  • High Efficiency up to 97%
  • Programmable output current range 150-1200 mA
  • Output voltage range of 50-370Vdc per channel
  • Built-in 2 in 1: DALI-2 & D4i and DMX/RDM communication protocols
  • Wide dimming range 0.1-100%
  • Flicker-free for HDTV broadcasting
  • Strobe effects up to 33 fps
  • After-glow effect free
  • Constant lumen output(CLO)
  • Smart timer dimming(STD)
  • High-accuracy integrated power metering
  • Max remote distance 300 meters
  • Input surge protection: DM 10KV / CM 10KV
Output Voltage

50-370V

Output Power

1200W

Output Current

1.2A

Input Voltage Range

187-528Vac

Dimensions

500 x 152 x 77 mm

19.69” x 5.98” x 3.03”

Unit Weight

5.1 kg (11.24 lb)

Applications

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Manual

Uploaded on 25-Apr-2025

Image

Uploaded on 16-Jun-2025

Mechanical Drawing

Uploaded on 25-Apr-2025

.DXF

Uploaded on 25-Apr-2025

CB

Uploaded on 25-Apr-2025

CCC

Uploaded on 25-Apr-2025

CE

Uploaded on 25-Apr-2025

ENEC

Uploaded on 25-Apr-2025

RCM

Uploaded on 25-Apr-2025

UKCA

Uploaded on 25-Apr-2025

UL

Uploaded on 25-Apr-2025

GUI Program

Uploaded on 17-Jan-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!